??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 35 ML - Block
Bill of material
HRC 35 ML-B-VC-N-Block
Model Code
HRC 35 ML
Additional 6 holes
Seal type
Lubrication storage pad
Ball chain
Preload class
Accuracy grade
NBR seal
H
55 mm
W2
18.0 mm
W1
34 mm
W
70 mm
L
136.6 mm
L1
111.6 mm
h2
47.4 mm
P1X
72 mm
P2X
50 mm
P2X/2
- mm
P3
- mm
Mxg2
M8x13 mm
T
14 mm
N1
6 mm
N2
6.0 mm
N3
P5
E
12.0 mm
S1
15.0 mm
S2
22.0 mm
S3
25.1 mm
S4
25.8 mm
Block weight
1953 g
Previews
3D
尺寸
2D
下載CAD模型