??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 25 ML-R - Linear guide
Bill of material
HRC25ML-R-B1-VC-N-105L-7.5-37.5
Model Code
HRC25ML-R
Rail type
Size
25 mm
Seal type
Block quantity
Lubrication storage pad
Ball chain
Preload class
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
Starting hole position
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
End hole pitch
37.500 mm
Accuracy grade
First slider position
mm
Second slider position
mm
Third slider position
mm
Fourth slider position
mm
H
40 mm
W2
12.5 mm
W1
23 mm
H1
23.0 mm
P
60 mm
Dxdxg1
11x7x9 mm
W
48 mm
L
105.0 mm
L1
86.0 mm
h2
34.0 mm
P1X
50 mm
P2X
35 mm
P2X/2
17.5 mm
Mxg2
M6x9 mm
T
12 mm
N1
M6x7.5 mm
N2
M3x6.5 mm
N3
P4
E
12 mm
S1
12.0 mm
S2
16.3 mm
S3
21.0 mm
S4
22.0 mm
Rail Weight
3020 g/m
Previews
3D
Dimension
2D
Download CAD models