??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 15 MN - Linear guide
Bill of material
HRC15MN-B1-VC-N-55.5L-5.75-49.75
Model Code
HRC15MN
Rail type
Size
15 mm
Seal type
Block quantity
Lubrication storage pad
Ball chain
Preload class
Rail length
mm
값 입력 RL
Rail length
mm
cm
inch
ft
Starting hole position
Starting hole pitch
mm
값 입력 P1
Starting hole pitch
mm
cm
inch
ft
End hole pitch
49.750 mm
Accuracy grade
First slider position
mm
Second slider position
mm
Third slider position
mm
Fourth slider position
mm
H
28 mm
W2
9.5 mm
W1
15 mm
H1
15.0 mm
P
60 mm
Dxdxg1
7.5x4.5x5.3 mm
W
34 mm
L
55.5 mm
L1
40.3 mm
h2
24.7 mm
P1X
26 mm
P2X
26 mm
Mxg2
M4x7 mm
T
6 mm
T1
6 mm
N1
M3x6,5 mm
N2
M3x6 mm
N3
P3
E
3.5 mm
S1
8.5 mm
S2
11.5 mm
S3
9.8 mm
S4
10.9 mm
Rail Weight
1290 g/m
미리보기
3D
치수도
2D
CAD모델 다운로드