??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 15 MN - Block
Bill of material
HRC 15 MN-B-VC-N-Block
Model Code
HRC 15 MN
Additional 6 holes
Seal type
Lubrication storage pad
Ball chain
Preload class
Accuracy grade
NBR seal
H
28 mm
W2
9.5 mm
W1
15 mm
W
34 mm
L
55.5 mm
L1
40.3 mm
h2
24.7 mm
P1X
26 mm
P2X
26 mm
P2X/2
- mm
P3
- mm
Mxg2
M4x7 mm
T
6 mm
N1
M3x6.5 mm
N2
M3x6 mm
N3
P3
E
3.5 mm
S1
8.5 mm
S2
11.5 mm
S3
9.8 mm
S4
10.9 mm
Block weight
200 g
Previews
3D
Wymiar
2D
Pobierz modele CAD