??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 15 ML - Block
Bill of material
HRC 15 ML-B-VC-N-Block
Model Code
HRC 15 ML
Additional 6 holes
Seal type
Lubrication storage pad
Ball chain
Preload class
Accuracy grade
NBR seal
H
28 mm
W2
9.5 mm
W1
15 mm
W
34 mm
L
76.2 mm
L1
61.0 mm
h2
24.7 mm
P1X
26 mm
P2X
26 mm
P2X/2
- mm
P3
- mm
Mxg2
M4x7 mm
T
6 mm
N1
3 mm
N2
3.0 mm
N3
P3
E
3.5 mm
S1
8.5 mm
S2
11.5 mm
S3
20.1 mm
S4
21.2 mm
Block weight
300 g
Previews
3D
Dimension
2D
Download CAD models