??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 15 FN - Linear guide
Bill of material
HRC15FN-B1-VC-N-55.5L-5.75-49.75
Model Code
HRC15FN
Rail type
Size
15 mm
Seal type
Block quantity
Lubrication storage pad
Ball chain
Preload class
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
Starting hole position
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
End hole pitch
49.750 mm
Accuracy grade
First slider position
mm
Second slider position
mm
Third slider position
mm
Fourth slider position
mm
H
24 mm
W2
16.0 mm
W1
15 mm
H1
15 mm
P
60 mm
Dxdxg1
7.5x4.5x5.3 mm
W
47 mm
L
55.5 mm
L1
40.3 mm
h2
20.7 mm
P1X
30 mm
P2X
38 mm
Mxg2
M5x7 mm
M1
M4
T
7 mm
T1
7 mm
N1
M3x6.5 mm
N2
M3x6 mm
N3
P3
E
3.5 mm
S1
4.5 mm
S2
7.5 mm
S3
7.8 mm
S4
8.9 mm
Rail Weight
1290 g/m
Previews
3D
Dimension
2D
Download CAD models