??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 15 FN - Block
Bill of material
HRC 15 FN-B-VC-N-Block
Model Code
HRC 15 FN
6 mounting holes
Seal type
Lubrication storage pad
Ball chain
Preload class
Accuracy grade
NBR seal
H
24 mm
W2
16.0 mm
W1
15 mm
W
47 mm
L
55.5 mm
L1
40.3 mm
h2
20.7 mm
P1X
30 mm
P2X
38 mm
P2X/2
- mm
P3
- mm
Mxg2
M5x7 mm
M1
M4 mm
M2
- mm
T
7 mm
T1
7 mm
T2
- mm
N1
M3x6.5 mm
N2
M3x6 mm
N3
P3
E
3.5 mm
S1
4.5 mm
S2
7.5 mm
S3
7.8 mm
S4
8.9 mm
Previews
3D
Dimension
2D
Download CAD models