??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hr2880_9rg - Bel Power Solutions
Bill of material
HR2880-9RG
Part Number
HR2880-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 48/48VDC, 2/2A, Input 16.8-150VDC, Output Voltage Control Input, RoHS Compliant
Power
192 W
Voltage Input
16.8-150 VDC
Output Voltage
48/48 VDC
Output Current
2.vlj A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models