??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hr2320_9rbg - Bel Power Solutions
Bill of material
HR2320-9RBG
Part Number
HR2320-9RBG
Description
DC-DC Rugged Melcher™ Cassette, Power 240W, Output 12/12VDC, 10/10A, Input 16.8-150VDC, Output Voltage Control Input, Cooling Plate, RoHS Compliant
Power
240 W
Voltage Input
16.8-150 VDC
Output Voltage
12.pro VDC
Output Current
10.lis A
Operating Temperature
-40 to 71 °C
プレビュー
3D
2D
ダウンロード(CADデータ)