HRL30CA1RR280Z0CM-20/20
PCHEN
Ball Linear Guide HR Series
Powered by
CAD모델 선택
{pchen/hr/hr_asmtab.prj},{NB=HRL30CA1RR280Z0CM-20/20(0_0_0_01)},{SERIES=HR},{TYPE1= L : Square type(low)},{TYPE1X=L},{SIZE=30},{TYPE2=CA : Standard},{TYPE2X=CA},{CFT=},{CSR=},{NCR=1},{RFT=R},{RL=280.00},{CSP=},{PL=Z0},{AG=C},{NRA=},{DP=M},{EE=1},{E1=20.00},{POS1=0.00},{POS2=0.00},{POS3=0.00},{POS4=0.00},{H=42},{H1=6.0},{N=16.0},{W=60},{B=40},{B1=10.0},{C=40},{L1=70.0},{L=97.4},{K1=20.25},{G=12.0},{MXI=M6x10},{MX1=-},{MX2=-},{T=8.5},{T1=0.0},{T2=0.00},{H2=6.50},{H3=10.80},{WR=28},{HR=26.0},{D=14.0},{HH=12.0},{DD=9.0},{P=80.0},{E=20.0},{SCREW=M8x25},{SCREW1=8},{SCREW2=25},{CA=38.74},{CO=83.06},{MR=1.06},{MP=0.85},{MY=0.85},{BWEIGHT=0.78},{RWEIGHT=4.47},{PPATH=assemblies/hr_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 31
HELP_VARIABLE
Company
PCHEN
Description
HR
Bill of material
HRL30CA1RR280Z0CM-20/20
Series
HR
Carriage type
L : Square type(low)
L : Square type(low)
Size
30
30
mm
Carriage type
CA : Standard
CA : Standard
Carriage fixing type
X : Mounting from top
X : Mounting from top
Code of special rail
No symbol : Without special rail
E : special rail
No symbol : Without special rail
E : special rail
Number of carriages per rail
1
2
3
4
1
2
3
4
Rail fixing type
R : Mounting from top
T : Mounting from bottom
R : Mounting from top
T : Mounting from bottom
Rail length
mm
값 입력 RL
Rail length
mm
cm
inch
ft
확인
Code of special carriage
No symbol : Without special carriage
E : Special carriage
No symbol : Without special carriage
E : Special carriage
Preload
Z0
ZA
ZB
Z0
ZA
ZB
Accuracy grade
C
H
P
SP
UP
C
H
P
SP
UP
Number of rails per axis
No symbol : I
II
III
IV
V
VI
VII
No symbol : I
II
III
IV
V
VI
VII
Dust protection option of carriage
M : End seal+Bottom seal
M : End seal+Bottom seal
EE
Symmetrical (E1=E2)
Asymmetrical (E1!=E2)
Symmetrical (E1=E2)
Asymmetrical (E1!=E2)
mm
Rail hole pitch from start side
20.00
20.00
mm
Rail hole pitch to the end side
20.00
20.00
mm
Position of 1st carriage
mm
값 입력 POS1
Position of 1st carriage
mm
cm
inch
ft
확인
Position of 2nd carriage
mm
Position of 3rd carriage
mm
Position of 4th carriage
mm
H
42
42
mm
H1
6.0
6.0
mm
N
16.0
16.0
mm
W
60
60
mm
B
40
40
mm
B1
10.0
10.0
mm
C
40
40
mm
L1
70.0
70.0
mm
L
97.4
97.4
mm
K1
20.25
20.25
mm
G
12.0
12.0
mm
MxI
M6x10
M6x10
M
-
-
T
8.5
8.5
mm
T1
0.0
0.0
mm
T2
0.00
0.00
mm
H2
6.50
6.50
mm
H3
10.80
10.80
mm
WR
28
28
mm
HR
26.0
26.0
mm
D
14.0
14.0
mm
h
12.0
12.0
mm
d
9.0
9.0
mm
P
80.0
80.0
mm
E
20.0
20.0
mm
Screw
M8x25
M8x25
mm
Ca
38.74
38.74
kN
Co
83.06
83.06
kN
MR
1.06
1.06
kN-m
MP
0.85
0.85
kN-m
MY
0.85
0.85
kN-m
Block weight
0.78
0.78
kg
Rail weight
4.47
4.47
kg
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성