??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
HQ-CVJBQLA - 脚轮-平底活动型-中轻载型
Bill of material
HQ-CVJBQLA-D150-US(183125)
CODE
HQ-CVJBQLA
GG
mm
CL
US
H
mm
输入参数值: H
mm
cm
inch
ft
H123
W
mm
R
mm
输入参数值: R
mm
cm
inch
ft
R123
T
3.2 mm
A
159 mm
C
114 mm
F
133 mm
F1
125 mm
G
86 mm
G1
62 mm
D1
13.5 mm
ZH
100 kg
ZL
kg
预览
3D
尺寸标注
2D
下载CAD模型