??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTTS6, HPTTD6, SHPTTS6, HPTPS6 - Sheet Metal Brackets - For HFS6 Series - T Shaped / Cross Shaped
Bill of material
HPTTS6
Part No.
HPTTS6
No.
6
Material
Surface Treatment
Trivalent Chromate
Shape Type
Number of Extrusion Connection Holes
Mass
106 g
T
3.2 mm
Applicable Bolt and Nut Set
Applicable Bolt
CBM6-10
No. of Bolts
4
Applicable Nut
HNTT6-6
No. of Nuts
4
Previews
3D
Dimension
2D
Download CAD models