??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTTS10-10, HPTTS10-12 - Sheet Metal Brackets - For HFS10 Series - T Shaped
Bill of material
HPTTS10-10
Part No.
HPTTS10-10
No.
10
Material
Surface Treatment
Bright Chromate Plating
Screw size
Mass
337 g
T
4.5 mm
Applicable Bolt and Nut Set
Applicable Bolt
CBM10-20
No. of Bolts
4
Applicable Nut
HNTT10-10
No. of Nuts
4
Previews
3D
2D
Download CAD models