??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTTD8-45 - Sheet Metal Brackets - For HFS8-45 Series - T Shaped / Cross Shaped
Bill of material
HPTTD8-45
Part No.
HPTTD8-45
No.
8-45
Material
Surface Treatment
Trivalent Chromate
Shape Type
Number of Extrusion Connection Holes
Mass
633 g
T
3.2 mm
Applicable Bolt and Nut Set
Applicable Bolt
CBM8-15
No. of Bolts
8
Applicable Nut
HNTT8-8
No. of Nuts
8
Previews
3D
Dimension
2D
Download CAD models