??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTSS5, SHPTSS5, HPTSSL5, SHPTSSL5, HPTSD5, SHPTSD5 - Sheet Metal Brackets - For HFS5 Series - Square Type
Bill of material
HPTSS5
Part No.
HPTSS5
No.
5
Material
Shape Type
Surface Treatment
Trivalent Chromate
Fixing Bolt & Nut Set
Number of Extrusion Connection Holes
Mass
11 g
Applicable Bolt
CBM5-8
No. of Bolts
2
Applicable Nut
HNTT5
No. of Nuts
2
Previews
3D
Dimension
2D
Download CAD models