??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTSS10-10, HPTSS10-12, HPTSD10-10, HPTSD10-12 - Sheet Metal Brackets - For HFS10 Series - Square Type
Bill of material
HPTSS10-10
Part No.
HPTSS10-10
Type
HPTSS
No.
10
Material
Surface Treatment
Bright Chromate Plating
Shape
Screw size
Fixing Bolt & Nut Set
Mass
160 g
T
4.5 mm
Applicable Bolt
CBM10-20
No. of Bolts
2
Applicable Nut
HNTT10-10
No. of Nuts
2
Previews
3D
2D
Download CAD models