??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTLS10-10,HPTLS10-12 - Sheet Metal Brackets - For HFS10 Series - L Shaped
Bill of material
HPTLS10-10
Part No.
HPTLS10-10
No.
10
Material
Surface Treatment
Bright Chromate Plating
Screw size
Number of Extrusion Connection Holes
4
Mass
260 g
T
4.5 mm
Applicable Bolt and Nut Set
Applicable Bolt
CBM10-20
No. of Bolts
4
Applicable Nut
HNTT10-10
No. of Nuts
4
Previews
3D
2D
Download CAD models