??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTLN8, SHPTLN8, HPTLS8, SHPTLS8, HPTLD8 - Sheet Metal Brackets - For HFS8 Series - L Shaped
Bill of material
HPTLN8
Part No.
HPTLN8
No.
8
Material
Surface Treatment
Trivalent Chromate
Number of Extrusion Connection Holes
Mass
50 g
T
3.2 mm
Applicable Bolt and Nut Set
Applicable Bolt
CBM8-15
No. of Bolts
3
Applicable Nut
HNTT8-8
No. of Nuts
3
Previews
3D
Dimension
2D
Download CAD models