??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTCUL6, SHPTCUL6,HPTUL6, SHPTUL6, HPTWUL6, SHPTWUL6 - Sheet Metal Brackets - For HFS6 Series - Corner Type
Bill of material
HPTCUL6
Part No.
HPTCUL6
No.
6
Material
Surface Treatment
Trivalent Chromate
Number of Extrusion Connection Holes
Mass
150 g
T
2.3 mm
Applicable Bolt and Nut Set
Applicable Bolt
CBM6-10
No. of Bolts
4
Applicable Nut
HNTT6-6
No. of Nuts
4
Previews
3D
Dimension
2D
Download CAD models