??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTCUL5, SHPTCUL5,HPTUL5, SHPTUL5, HPTWUL5, SHPTWUL5 - Sheet Metal Brackets - For HFS5 Series - Corner Type
Bill of material
HPTCUL5
Part No.
HPTCUL5
No.
5
Material
Surface Treatment
Trivalent Chromate
Mass
95 g
T
2.3 mm
Applicable Bolt and Nut Set
Number of Extrusion Connection Holes
Applicable Bolt
CBM5-8
No. of Bolts
4
Applicable Nut
HNTT5-5
No. of Nuts
4
Previews
3D
Dimension
2D
Download CAD models