??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
HPTCUL10-10,HPTCUL10-12 - Sheet Metal Brackets - For HFS10 Series - Corner Type
Bill of material
HPTCUL10-10
Part No.
HPTCUL10-10
No.
10
Material
Surface Treatment
Trivalent Chromate
Screw size
Number of Extrusion Connection Holes
Mass
784 g
T
4.5 mm
Applicable Bolt and Nut Set
Applicable Bolt
CBM10-20
No. of Bolts
4
Applicable Nut
HNTT10-10
No. of Nuts
4
Предварительные просмотры
3D
2D
Загрузка CAD-моделей