??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTBS8, SHPTBS8, HPTBD8, SHPTBD8, HPTBDW8, HPTGS8 - Sheet Metal Brackets - For HFS8 Series - Bent Type
Bill of material
HPTBS8
Part No.
HPTBS8
No.
8
Material
Surface Treatment
Trivalent Chromate
Shape Type
Number of Extrusion Connection Holes
Mass
83 g
T
4.5 mm
Applicable Bolt and Nut Set
Applicable Bolt
CBM8-15
No. of Bolts
2
Applicable Nut
HNTT8-8
No. of Nuts
2
Previews
3D
Dimension
2D
Download CAD models