??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTBS5, SHPTBS5, HPTBD5, SHPTBD5, HPTBDW5, SHPTBDW5, HPTGS5 - Sheet Metal Brackets - For HFS5 Series - Bent Type
Bill of material
HPTBS5
Part No.
HPTBS5
No.
5
Material
Surface Treatment
Trivalent Chromate
Shape Type
Number of Extrusion Connection Holes
Mass
10 g
T
2.3 mm
Applicable Bolt and Nut Set
Applicable Bolt
CBM5-8
No. of Bolts
2
Applicable Nut
HNTT5-5
No. of Nuts
2
Previews
3D
Dimension
2D
Download CAD models