??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTBS3 - HFS3 Sheet Metal Brackets
Bill of material
HPTBS3
Part No.
HPTBS3
Type Selection
HPTBS3
Material
SPCC (Low Carbon Steel)(1.0330_DC01(St.12)or 1.0320_St.22)
Surface Treatment
Trivalent Chromate
Mass
8 g
Applicable Frame
HFS3-1515
Applicable Bolt
CBM3-6 (2 pcs.)
No. of Bolts
2
Applicable T-Nut
HNSQ3-3 (2 pcs.)
No. of Nuts
2
Allowable Load
160 N
Previews
3D
Dimension
2D
Download CAD models