??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPSCC - Cams for Photo Sensor - Clamping Type
Bill of material
HPSCC50-8
Part No.
HPSCC50-8
Material
6063 Aluminum Alloy
Surface Treatment
Black Anodizing
Accessories
Hexagon Socket Cap Screws
D
50 mm
P Selection
mm
A
11 mm
m
4.75 mm
B
31 mm
C
6.5 mm
S
2.5 mm
X
11.5 mm
Y
4.8 mm
t
1.5 mm
Previews
3D
Dimension
2D
Download CAD models