??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 / V14 Signal PFT insert 10-pole
Bill of material
HARTING 09455459010
Preview
Product number of the Manufacturer
09455459010
Short Description
Connectors, Inserts, Crimp termination, Rated current: ‌5 A, Contacts: 10, Conductor cross-section: 0.13 ... 0.82 mm²
Long Description
Connectors, Inserts, Crimp termination, Rated current: ‌5 A, Contacts: 10, Conductor cross-section: 0.13 ... 0.82 mm², Copper alloy, Noble metal over Ni, Mating side, Noble metal over Ni, Termination side
Manufacturer Type Description
HPP V4 / V14 Signal PFT insert 10-pole
Alternative product number
09 45 545 9010
Manufacturer Name
HARTING
Delivery Time
25
Rated surge voltage
1.5 kV
max. connectable conductor cross-section multiple wire
0.82 mm²
min. connectable conductor cross-section multiple wire
0.13 mm²
Material of the contact coat
Noble metal over Ni, Mating side, Termination side
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
rated current
5 A
Product type
HPP V4 / V14 Signal PFT insert 10-pole
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Conductor connection method
crimp connection
Insertion cycles, min.
500
Pole number
10
Manufacturer product description
Connectors, Inserts, Crimp termination, Rated current: ‌5 A, Contacts: 10, Conductor cross-section: 0.13 ... 0.82 mm², Copper alloy, Noble metal over Ni, Mating side, Noble metal over Ni, Termination side
Manufacturer product designation
Connectors, Inserts, Crimp termination, Rated current: ‌5 A, Contacts: 10, Conductor cross-section: 0.13 ... 0.82 mm²
Degree of soiling
3
certificate/approval
0
Max. line cross section, flexible
0.82 mm²
Min. line cross section, flexible
0.13 mm²
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models