??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Signal THT 10-pole vertical jack
Bill of material
HARTING 09455459012
Preview
Product number of the Manufacturer
09455459012
Short Description
Connectors, Solder jack, Solder termination, Rated current: ‌5 A, Contacts: 10
Long Description
Connectors, Solder jack, Solder termination, Rated current: ‌5 A, Contacts: 10, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
Manufacturer Type Description
HPP V4 Signal THT 10-pole vertical jack
Alternative product number
09 45 545 9012
Manufacturer Name
HARTING
Delivery Time
120
Rated surge voltage
1.5 kV
Material of the contact coat
Noble metal over Ni, Mating side, Sn over Ni, Termination side
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
rated current
5 A
Product type
HPP V4 Signal THT 10-pole vertical jack
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Conductor connection method
Soldered connection
Insertion cycles, min.
500
Pole number
10
Manufacturer product description
Connectors, Solder jack, Solder termination, Rated current: ‌5 A, Contacts: 10, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
Manufacturer product designation
Connectors, Solder jack, Solder termination, Rated current: ‌5 A, Contacts: 10
Degree of soiling
3
certificate/approval
0
rated voltage
50 V
Minimum Order Quantity
40
Quantity Scale
40
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models