??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 RJ45 plug Cat5 4p, metal
Bill of material
HARTING 09451951100
Product number of the Manufacturer
09451951100
Preview
Short Description
Connectors, IDC termination, Contacts: 4, PushPull, Material: Zinc die-cast, Degree of protection: IP65
Long Description
Connectors, IDC termination, Contacts: 4, PushPull, Material: Zinc die-cast, Degree of protection: IP65
Manufacturer Type Description
HPP V4 RJ45 plug Cat5 4p, metal
Alternative product number
09 45 195 1100
Manufacturer Name
HARTING
Delivery Time
99
Type of interlock
Push pull
max. connectable conductor cross-section multiple wire
0.320 mm^2
min. connectable conductor cross-section multiple wire
0.220 mm^2
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Conductor connection method
Insulation displacement termination
Pole number
4
Manufacturer product description
HPP V4 RJ45 plug Cat5 4p, metal
certificate/approval
0
material of housing
Zink print cast
Max. line cross section, flexible
0.320 mm^2
Min. line cross section, flexible
0.220 mm^2
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models