??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 RJ45 Cat5 EI-PFT 8p, metal
Bill of material
HARTING 09452951130
Product number of the Manufacturer
09452951130
Preview
Short Description
Connectors, Contacts: 5, Bulkhead mounted housing, EasyInstall, PushPull, Material: Zinc die-cast, Degree of protection: IP65
Long Description
Connectors, Contacts: 5, Bulkhead mounted housing, EasyInstall, PushPull, Material: Zinc die-cast, Degree of protection: IP65
Manufacturer Type Description
HPP V4 RJ45 Cat5 EI-PFT 8p, metal
Alternative product number
09 45 295 1130
Manufacturer Name
HARTING
Delivery Time
136
Type of interlock
Push pull
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Pole number
5
Manufacturer product description
HPP V4 RJ45 Cat5 EI-PFT 8p, metal
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
Locking present
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models