??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 RJ45 10G Cat6 EI-PFT 8p
Bill of material
HARTING 09452451590
Preview
Product number of the Manufacturer
09452451590
Short Description
Connectors, Contacts: 8, Bulkhead mounted housing, EasyInstall, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Long Description
Connectors, Contacts: 8, Bulkhead mounted housing, EasyInstall, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
HPP V4 RJ45 10G Cat6 EI-PFT 8p
Alternative product number
09 45 245 1590
Manufacturer Name
HARTING
Delivery Time
70
Type of interlock
Push pull
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Pole number
8
Manufacturer product description
HPP V4 RJ45 10G Cat6 EI-PFT 8p
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Locking present
Yes
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models