??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power plug 48V/12A 4p w/o contact
Bill of material
HARTING 09461454421
Product number of the Manufacturer
09461454421
Preview
Short Description
Connectors, Crimp termination, Rated current: ‌12 A, Contacts: 4, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Long Description
Connectors, Crimp termination, Rated current: ‌12 A, Contacts: 4, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
HPP V4 Power plug 48V/12A 4p w/o contact
Alternative product number
09 46 145 4421
Manufacturer Name
HARTING
Delivery Time
84
Type of interlock
Push pull
Rated surge voltage
1.500 kV
max. connectable conductor cross-section multiple wire
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.750 mm^2
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
12 A
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Conductor connection method
crimp connection
Pole number
4
Manufacturer product description
HPP V4 Power plug 48V/12A 4p w/o contact
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Max. line cross section, flexible
2.500 mm^2
Min. line cross section, flexible
0.750 mm^2
Locking present
Yes
rated voltage
48 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models