??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power plug 250V/16A 3p
Bill of material
HARTING 09461453420
Preview
Product number of the Manufacturer
09461453420
Short Description
Connectors, Crimp termination, Rated current: ‌16 A, Contacts: 2, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Long Description
Connectors, Crimp termination, Rated current: ‌16 A, Contacts: 2, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
HPP V4 Power plug 250V/16A 3p
Alternative product number
09 46 145 3420
Manufacturer Name
HARTING
Delivery Time
84
Type of interlock
Push pull
Rated surge voltage
4 kV
max. connectable conductor cross-section multiple wire
1.5 mm²
PE connection present
Yes
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
16 A
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Conductor connection method
crimp connection
Pole number
2
Manufacturer product description
HPP V4 Power plug 250V/16A 3p
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Max. line cross section, flexible
1.5 mm²
Locking present
Yes
rated voltage
250 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models