??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power insert THT 250V/16A 3p 90°
Bill of material
HARTING 09465003400
Preview
Product number of the Manufacturer
09465003400
Short Description
Connectors, Female, Solder termination, Rated current: ‌16 A, Contacts: 2
Long Description
Connectors, Female, Solder termination, Rated current: ‌16 A, Contacts: 2
Manufacturer Type Description
HPP V4 Power insert THT 250V/16A 3p 90°
Alternative product number
09 46 500 3400
Manufacturer Name
HARTING
Delivery Time
73
Rated surge voltage
4 kV
PE connection present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
16 A
Product type
HPP V4 Power insert THT 250V/16A 3p 90°
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Conductor connection method
Soldered connection
Insertion cycles, min.
750
Pole number
2
Manufacturer product description
Connectors, Female, Solder termination, Rated current: ‌16 A, Contacts: 2
Manufacturer product designation
Connectors, Female, Solder termination, Rated current: ‌16 A, Contacts: 2
Degree of soiling
2
certificate/approval
0
Combustibility class
V0
rated voltage
250 V
Minimum Order Quantity
1
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models