??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power EI-PFT 48V/12A 4p term. m.
Bill of material
HARTING 09462954031
Product number of the Manufacturer
09462954031
Preview
Short Description
Connectors, Cage-clamp termination, Rated current: ‌12 A, Contacts: 4, EasyInstall, PushPull, Material: Metal, Degree of protection: IP65
Long Description
Connectors, Cage-clamp termination, Rated current: ‌12 A, Contacts: 4, EasyInstall, PushPull, Material: Metal, Degree of protection: IP65
Manufacturer Type Description
HPP V4 Power EI-PFT 48V/12A 4p term. m.
Alternative product number
09 46 295 4031
Manufacturer Name
HARTING
Delivery Time
83
Type of interlock
Push pull
Rated surge voltage
1.500 kV
max. connectable conductor cross-section multiple wire
1.500 mm^2
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
12 A
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Conductor connection method
Spring pulley connection
Pole number
4
Manufacturer product description
HPP V4 Power EI-PFT 48V/12A 4p term. m.
certificate/approval
0
material of housing
Metal film
Max. line cross section, flexible
1.500 mm^2
Locking present
Yes
rated voltage
48 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
下載CAD模型
沒有和該零件有關的生成操作