??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power crimp cont. female 2,5mm²
Bill of material
HARTING 09465000406
Preview
Product number of the Manufacturer
09465000406
Short Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 2.5 mm², AWG 12
Long Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 2.5 mm², AWG 12
Manufacturer Type Description
HPP V4 Power crimp cont. female 2,5mm²
Alternative product number
09 46 500 0406
Manufacturer Name
HARTING
Delivery Time
25
Contact design
Socket
max. connectable conductor cross-section
2.5 mm²
Material of the contact
Other copper alloys
Product type
HPP V4 Power crimp cont. female 2,5mm², HARTING PushPull (V4)
Brand
HARTING PushPull (V4)
Contact type
turned
Insertion cycles, min.
750
Manufacturer product description
Crimp contact, Female, Copper alloy, Conductor cross-section: 2.5 mm², AWG 12
Manufacturer product designation
Crimp contact, Female, Copper alloy, Conductor cross-section: 2.5 mm², AWG 12, HPP V4 Power crimp cont. female 2,5mm²
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85444290
Country of origin
CH
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models