??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power crimp cont. female 1,5mm²
Bill of material
HARTING 09465000402
Preview
Product number of the Manufacturer
09465000402
Short Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 1.5 mm², AWG 16 ... AWG 14
Long Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 1.5 mm², AWG 16 ... AWG 14
Manufacturer Type Description
HPP V4 Power crimp cont. female 1,5mm²
Alternative product number
09 46 500 0402
Manufacturer Name
HARTING
Delivery Time
25
Contact design
Socket
max. connectable conductor cross-section
1.5 mm²
Material of the contact
Other copper alloys
Product type
HPP V4 Power crimp cont. female 1,5mm², HARTING PushPull (V4)
Brand
HARTING PushPull (V4)
Contact type
turned
Insertion cycles, min.
750
Manufacturer product description
Crimp contact, Female, Copper alloy, Conductor cross-section: 1.5 mm², AWG 16 ... AWG 14
Manufacturer product designation
Crimp contact, Female, Copper alloy, Conductor cross-section: 1.5 mm², AWG 16 ... AWG 14, HPP V4 Power crimp cont. female 1,5mm²
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CH
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models