??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power crimp cont. female 1,0mm²
Bill of material
HARTING 09465000408
Product number of the Manufacturer
09465000408
Preview
Short Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 1 mm², AWG 18
Long Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 1 mm², AWG 18
Manufacturer Type Description
HPP V4 Power crimp cont. female 1,0mm²
Alternative product number
09 46 500 0408
Manufacturer Name
HARTING
Delivery Time
28
Contact design
Socket
max. connectable conductor cross-section
1 mm^2
Material of the contact
Other copper alloys
Product type
HPP V4 Power crimp cont. female 1,0mm², HARTING PushPull (V4)
Brand
HARTING PushPull (V4)
Contact type
turned
Manufacturer product description
Crimp contact, Female, Copper alloy, Conductor cross-section: 1 mm², AWG 18
Manufacturer product designation
Crimp contact, Female, Copper alloy, Conductor cross-section: 1 mm², AWG 18, HPP V4 Power crimp cont. female 1,0mm²
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CH
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型