??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 hood surface mounting
Bill of material
HARTING 09453450001
Preview
Product number of the Manufacturer
09453450001
Short Description
Bulkhead mounted housing
Long Description
Bulkhead mounted housing
Manufacturer Type Description
HPP V4 hood surface mounting
Alternative product number
09 45 345 0001
Manufacturer Name
HARTING
Delivery Time
35
Design of housing
Add-on housing
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Product type
HPP V4 hood surface mounting
Manufacturer product description
Bulkhead mounted housing
Manufacturer product designation
Bulkhead mounted housing
certificate/approval
0
Combustibility class
V0
Minimum Order Quantity
1
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
プレビュー
3D
情報
2D
ダウンロード(CADデータ)