??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 EI-PFT metal housing with clip
Bill of material
HARTING 09455950031
Preview
Product number of the Manufacturer
09455950031
Short Description
Bulkhead mounted housing, EasyInstall, With board locks, With integrated seal, PushPull, Material (hood/housing): Zinc die-cast
Long Description
Bulkhead mounted housing, EasyInstall, With board locks, With integrated seal, PushPull, Material (hood/housing): Zinc die-cast, Degree of protection: IP65
Manufacturer Type Description
HPP V4 EI-PFT metal housing with clip
Alternative product number
09 45 595 0031
Manufacturer Name
HARTING
Delivery Time
49
Type of interlock
Push pull
Design of housing
Add-on housing
Degree of protection (IP), mounted
IP65
shackle position
Without
Product type
HPP V4 EI-PFT metal housing with clip
Application standards
IEC 61076-3-106
Manufacturer product description
Bulkhead mounted housing, EasyInstall, With board locks, With integrated seal, PushPull, Material (hood/housing): Zinc die-cast, Degree of protection: IP65
Manufacturer product designation
Bulkhead mounted housing, EasyInstall, With board locks, With integrated seal, PushPull, Material (hood/housing): Zinc die-cast
certificate/approval
0
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
10
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Previews
3D
Dimension
2D
Download CAD models