??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 EI-PFT housing for HIFF inserts
Bill of material
HARTING 09455450032
Product number of the Manufacturer
09455450032
Preview
Short Description
Bulkhead mounted housing, EasyInstall, With board locks, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black
Long Description
Bulkhead mounted housing, EasyInstall, With board locks, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer Type Description
HPP V4 EI-PFT housing for HIFF inserts
Alternative product number
09 45 545 0032
Manufacturer Name
HARTING
Delivery Time
49
Type of interlock
Push pull
Design of housing
Add-on housing
seal present
Yes
Degree of protection (IP), mounted
IP65, IP67
shackle position
Without
Product type
HPP V4 EI-PFT housing for HIFF inserts
Application standards
IEC 61076-3-106
Manufacturer product description
Bulkhead mounted housing, EasyInstall, With board locks, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer product designation
Bulkhead mounted housing, EasyInstall, With board locks, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black
color of housing
Black
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型