??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 cover pL IP65/67, w./o. cord
Bill of material
HARTING 09458450009024
Preview
Product number of the Manufacturer
09458450009024
Short Description
Protection cover, for device side, Degree of protection: IP65, IP67
Long Description
Protection cover, for device side, Degree of protection: IP65, IP67
Manufacturer Type Description
HPP V4 cover pL IP65/67, w./o. cord
Alternative product number
09 45 845 0009 024
Manufacturer Name
HARTING
Delivery Time
35
Degree of protection (IP), mounted
IP65, IP67
Product type
HPP V4 cover pL IP65/67, w./o. cord
Application standards
EN 45545-2
Manufacturer product description
Protection cover, for device side, Degree of protection: IP65, IP67
Manufacturer product designation
Protection cover, for device side, Degree of protection: IP65, IP67
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей