??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 cover pL IP65/67 plast.cord M3
Bill of material
HARTING 09458450009
Preview
Product number of the Manufacturer
09458450009
Short Description
Protection cover, for device side, Degree of protection: IP65, IP67
Long Description
Protection cover, for device side, Degree of protection: IP65, IP67
Manufacturer Type Description
HPP V4 cover pL IP65/67 plast.cord M3
Alternative product number
09 45 845 0009
Manufacturer Name
HARTING
Delivery Time
35
Degree of protection (IP), mounted
IP65, IP67
Product type
HPP V4 cover pL IP65/67 plast.cord M3
Application standards
EN 45545-2
Manufacturer product description
Protection cover, for device side, Degree of protection: IP65, IP67
Manufacturer product designation
Protection cover, for device side, Degree of protection: IP65, IP67
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
10
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models