??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 cover pL IP65/67 nylon cord M3
Bill of material
HARTING 09458450011024
Product number of the Manufacturer
09458450011024
Preview
Short Description
Protection cover, for device side, Degree of protection: IP65, IP67
Long Description
Protection cover, for device side, Degree of protection: IP65, IP67
Manufacturer Type Description
HPP V4 cover pL IP65/67 nylon cord M3
Alternative product number
09 45 845 0011 024
Manufacturer Name
HARTING
Delivery Time
35
Degree of protection (IP), mounted
IP65, IP67
Product type
HPP V4 cover pL IP65/67 nylon cord M3
Application standards
EN 45545-2
Manufacturer product description
Protection cover, for device side, Degree of protection: IP65, IP67
Manufacturer product designation
Protection cover, for device side, Degree of protection: IP65, IP67
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models