??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 cover aL IP65/67 plast.cord M3
Bill of material
HARTING 09458450014
Product number of the Manufacturer
09458450014
Preview
Short Description
Protection cover, for connectors, Degree of protection: IP65, IP67
Long Description
Protection cover, for connectors, Degree of protection: IP65, IP67
Manufacturer Type Description
HPP V4 cover aL IP65/67 plast.cord M3
Alternative product number
09 45 845 0014
Manufacturer Name
HARTING
Delivery Time
70
Degree of protection (IP), mounted
IP65, IP67
Product type
HPP V4 cover aL IP65/67 plast.cord M3
Application standards
EN 45545-2
Manufacturer product description
Protection cover, for connectors, Degree of protection: IP65, IP67
Manufacturer product designation
Protection cover, for connectors, Degree of protection: IP65, IP67
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD