??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 cable hood 6,5-9,5mm
Bill of material
HARTING 09453450000
Product number of the Manufacturer
09453450000
Preview
Short Description
Cable to cable housing
Long Description
Cable to cable housing
Manufacturer Type Description
HPP V4 cable hood 6,5-9,5mm
Alternative product number
09 45 345 0000
Manufacturer Name
HARTING
Delivery Time
35
Design of housing
Coupling housing
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Product type
HPP V4 cable hood 6,5-9,5mm
Application standards
EN 45545-2
Manufacturer product description
Cable to cable housing
Manufacturer product designation
Cable to cable housing
certificate/approval
0
Combustibility class
V0
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir