??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP mini Displayport cable;PP-IP20; 3,0m
Bill of material
HARTING 09451451014
Product number of the Manufacturer
09451451014
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m, Diameter: 5 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m, Diameter: 5 mm
Manufacturer Type Description
HPP mini Displayport cable;PP-IP20; 3,0m
Alternative product number
09 45 145 1014
Manufacturer Name
HARTING
Delivery Time
112
Product type
HPP mini Displayport cable;PP-IP20; 3,0m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
MY
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part