??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
HPP mini Displayport cable;PP-IP20; 2,0m
Bill of material
HARTING 09451451013
Product number of the Manufacturer
09451451013
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m, Diameter: 5 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m, Diameter: 5 mm
Manufacturer Type Description
HPP mini Displayport cable;PP-IP20; 2,0m
Alternative product number
09 45 145 1013
Manufacturer Name
HARTING
Delivery Time
112
Product type
HPP mini Displayport cable;PP-IP20; 2,0m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
MY
Deeplink
Deeplink
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。