??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
HPP mini Displayport cable;PP-IP20; 0,5m
Bill of material
HARTING 09451451010
Product number of the Manufacturer
09451451010
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m, Diameter: 5 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m, Diameter: 5 mm
Manufacturer Type Description
HPP mini Displayport cable;PP-IP20; 0,5m
Alternative product number
09 45 145 1010
Manufacturer Name
HARTING
Delivery Time
112
Product type
HPP mini Displayport cable;PP-IP20; 0,5m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
MY
Deeplink
Deeplink
Previews
Descarga de modelos CAD
No generation actions are associated with this part