??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
HPP Metal receptacle without adapter
Bill of material
HARTING 09455950030
Preview
Product number of the Manufacturer
09455950030
Short Description
Bulkhead mounted housing, EasyInstall, With integrated seal, PushPull, Material (hood/housing): Zinc die-cast, Degree of protection: IP65
Long Description
Bulkhead mounted housing, EasyInstall, With integrated seal, PushPull, Material (hood/housing): Zinc die-cast, Degree of protection: IP65
Manufacturer Type Description
HPP Metal receptacle without adapter
Alternative product number
09 45 595 0030
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Push pull
Design of housing
Add-on housing
Degree of protection (IP), mounted
IP65
shackle position
Without
Product type
HPP Metal receptacle without adapter
Application standards
IEC 61076-3-106
Manufacturer product description
Bulkhead mounted housing, EasyInstall, With integrated seal, PushPull, Material (hood/housing): Zinc die-cast, Degree of protection: IP65
Manufacturer product designation
Bulkhead mounted housing, EasyInstall, With integrated seal, PushPull, Material (hood/housing): Zinc die-cast, Degree of protection: IP65
certificate/approval
0
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
10
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés