??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP 20p. Device Side Cable Assembly 0,2m
Bill of material
HARTING 33221430200002
Product number of the Manufacturer
33221430200002
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.2 m
Manufacturer Type Description
HPP 20p. Device Side Cable Assembly 0,2m
Alternative product number
33 22 143 0200 002
Manufacturer Name
HARTING
Delivery Time
42
Product type
HPP 20p. Device Side Cable Assembly 0,2m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models